ZHCSJR6B SEPTEMBER 2004 – October 2019 TS3L110
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
| PIN | DESCRIPTION | |
|---|---|---|
| NAME | NO. | |
| S | 1 | Select input |
| IA0 | 2 | Data I/Os |
| IA1 | 3 | Data I/Os |
| YA | 4 | Data I/Os |
| IB0 | 5 | Data I/Os |
| IB1 | 6 | Data I/Os |
| YB | 7 | Data I/Os |
| GND | 8 | Ground (0 V) reference |
| YC | 9 | Data I/Os |
| IC1 | 10 | Data I/Os |
| IC0 | 11 | Data I/Os |
| YD | 12 | Data I/Os |
| ID1 | 13 | Data I/Os |
| ID0 | 14 | Data I/Os |
| E | 15 | Enable input |
| VCC | 16 | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |