ZHCSJR6B SEPTEMBER   2004  – October 2019 TS3L110

PRODUCTION DATA.  

  1. 1 特性
  2. 2 应用
  3. 3 说明
    1.     逻辑图(正逻辑)
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
    6. 6.6 Switching Characteristics
    7. 6.7 Dynamic Characteristics
    8. 6.8 Typical Characteristics
  7. 7 Parameter Measurement Information
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
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12器件和文档支持
    1. 12.1 接收文档更新通知
    2. 12.2 社区资源
    3. 12.3 商标
    4. 12.4 静电放电警告
    5. 12.5 Glossary
  13. 13机械、封装和可订购信息

封装选项

请参考 PDF 数据表获取器件具体的封装图。

机械数据 (封装 | 引脚)
  • PW|16
  • DBQ|16
  • RGY|16
  • D|16
  • DGV|16
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics(1)

over recommended operating free-air temperature range, VCC = 3.3 V ± 0.3 V (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VIK E, S VCC = 3.6 V, IIN = –18 mA –1.8 V
IIH E, S VCC = 3.6 V, VIN = 5.5 V ±1 µA
IIL E, S VCC = 3.6 V, VIN = GND ±1 µA
Ioff VCC = 0, VO = 0 to 5.5 V, VI = 0 1 µA
ICC VCC = 3.6 V, II/O = 0, Switch ON or OFF 0.7 1.5 mA
Cin E, S f = 1 MHz, VIN = 0 2.5 3.5 pF
Cio(OFF) I port VI = 0, f = 1 MHz,
Outputs open,
Switch OFF 3.5 5 pF
Y port VI = 0, f = 1 MHz,
Outputs open,
Switch OFF 5.5 7
Cio(ON) I or Y
port
VI = 0, f = 1 MHz,
Outputs open,
Switch ON 10.5 13 pF
ron VCC = 3 V, 1.25 V ≤ VI  ≤ VCC, IO = –10 mA to –30 mA 4 8 Ω
ron(flat)(3) VCC = 3 V, VI = 1.25 V and VCC, IO = –10 mA to –30 mA 1 Ω
Δron(4) VCC = 3 V, 1.25 V ≤ VI  ≤ VCC, IO = –10 mA to –30 mA 0.9 2 Ω
VI, VO, II, and IO refer to I/O pins. VIN refers to the control inputs.
All typical values are at VCC = 3.3 V (unless otherwise noted), TA = 25°C.
ron(flat) is the difference of ron in a given channel at specified voltages.
Δron is the difference of ron in a given device.