ZHCSO28A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| tpd | Propagation Delay | All I/O | 66 | ps | ||||
| tSK,INTER | Inter-pair Skew | D0-3 | The maximum difference in differential prop delay between data channels; 1.7 GHz; at nominal corner | 10 | ps | |||
| tSK,INTRA | Intra-pair Skew | D0-3 | The maximum difference in prop delay between +ve and –ve signals of each channel (for all channels); at 1.7 GHz; at nominal corner | 8 | ps | |||
| tON (2) | Switch turn-on time | All I/O | When EN goes from L to H | 5 | µs | |||
| tSWITCH (3) | Switching time between channels | All I/O | When SEL pins toggles | 5 | µs | |||