ZHCSO28A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
The TS3DV642-Q1 is an analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 6 Gbps. The device also works for single ended signals. The TS3DV642-Q1 supports differential signaling with common mode voltage range (CMV) of 0 to 3.6 V and with differential amplitude up to 1800 mVpp, and single ended CMOS signaling with swing limited to 0 to 5.5 V. TS3DV642-Q1 can be used as mux or demux switch for:
6 Channels of the TS3DV642-Q1 are functionally equivalent and can be used in an arbitrary fashion for differential and single ended signals in any order. For example in Mipi DPHY applications any of the 6 differential channels can be used for clock signals. For Mipi CPHY applications the data pins can be grouped any order to form trio signals. For HDMI application, while TS3DV642-Q1 data signal pins are marked for specific HDMI use, the main-link data, main-link clock, DDC, HPD, CEC can be assigned in any order if required.