ZHCSO28A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| DC Characteristics | |||||||
| RON | ON-state resistance | All data pins | VI/O = 0 V, II/O = –10 mA | 6.5 | 12 | Ω | |
| RON,FLAT (3) | ON-state resistance flatness | All data pins | RON at VI/O = 1.5 V minus RON at VI/O = 0 V, II/O = –10 mA | 0.6 | Ω | ||
| RON at VI/O = 3.6 V minus RON at VI/O = 0 V, II/O = –10 mA | 2.0 | Ω | |||||
| IOFF | Leakage under power off (failsafe current) | All data and control pins | VCC = 0 V, VI/O or VIN = 0 V to 5.5 V | ±20 | µA | ||
| Control Inputs (SEL1, SEL2, EN) | |||||||
| VIH | High-level input voltage for control pins | SEL1, SEL2, EN | 1.4 | V | |||
| VIL | Low-level input voltage for control pins | SEL1, SEL2, EN | 0.5 | V | |||
| IIH | Input high leakage current for control pins | SEL1, SEL2, EN | VCC = 3.6 V, VIN = 5.5 V | ±10 | µA | ||
| IIL | Input low leakage current for control pins | SEL1, SEL2, EN | VCC = 3.6 V, VIN = GND | ±10 | µA | ||
| Power Supply | |||||||
| ICC | VCC supply current in active mode | EN = H | 45 | µA | |||
| ICC_PD | VCC supply current in power-down mode | EN = L | 6 | µA | |||