ZHCSO28A December 2020 – May 2021 TS3DV642-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
BW | Differential Bandwidth | –3 dB from DC | 5.8 | GHz | |||
IL | Differential insertion loss | DC | –0.5 | dB | |||
1.7 GHz | –1.0 | dB | |||||
2.7 GHz | –1.4 | dB | |||||
3.0 GHz | -1.6 | dB | |||||
RL | Differential return loss | DC | –24 | dB | |||
1.7 Ghz | –21 | dB | |||||
2.7Ghz | –19 | dB | |||||
3.0 Ghz | –17 | dB | |||||
Xtalk | Differential crosstalk | DC | -72 | dB | |||
1.7 GHz | –35 | dB | |||||
2.7 GHz | –30 | dB | |||||
3.0 GHz | –27 | - | dB | ||||
OISO | Differential off isolation | DC | –82 | dB | |||
1.7 GHz | –20 | dB | |||||
2.7 GHz | –16 | dB | |||||
3.0 GHz | –16 | dB |