over operating free-air temperature range (unless otherwise noted) (1) | MIN | MAX | UNIT |
|---|
| VCC | Supply voltage range(2) | –0.3 | 6 | V |
| V+ | Positive-output supply voltage range(2) | –0.3 | 7 | V |
| V– | Negative-output supply voltage range(2) | 0.3 | –7 | V |
| V+ – V– | Supply voltage difference(2) | | 13 | V |
| VI | Input voltage range | Driver (
FORCEOFF, FORCEON) | –0.3 | 6 | V |
| Receiver | –25 | 25 |
| VO | Output voltage range | Driver | –13.2 | 13.2 | V |
| TJ | Operating virtual junction temperature | | 150 | °C |
| Tstg | Storage temperature range | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of the device
at these or any other conditions beyond those listed under Recommended Operating
Conditions. If used outside the Recommended Operating Conditions but within the
Absolute Maximum Ratings, the device may not be fully functional, and this may
affect device reliability, functionality, performance, and shorten the device
lifetime.
(2) All voltages are with respect to network GND.