ZHCSOZ9A November 2021 – September 2022 TRSF3243E
PRODUCTION DATA
PARAMETER | TEST CONDITIONS(2) | MIN | TYP(1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
II | Input leakage current | FORCEOFF, FORCEON | ±0.01 | ±1 | μA | ||
ICC | Supply current | Auto-powerdown disabled | No
load, FORCEOFF and FORCEON = VCC |
0.3 | 1.2 | mA | |
Powered off | No load, FORCEOFF = GND | 1 | 10 | μA | |||
Auto-powerdown enabled | No
load, FORCEOFF = VCC, FORCEON = GND, All RIN are open or grounded, All DIN are grounded |
1 | 10 |