ZHCSOZ9A November 2021 – September 2022 TRSF3243E
PRODUCTION DATA
The VCC voltage must be connected to the same power source used for logic device connected to DIN and ROUT pins. VCC must be between 3 V and 5.5 V.