ZHCSO02C July 2007 – December 2024 TRSF3221E
PRODUCTION DATA
ROUT and DIN connect to UART or general purpose logic lines. FORCEON and FORCEOFFmay be connected general purpose logic lines or tied to ground or VCC. INVALID may be connected to a general purpose logic line or left unconnected. RIN and DOUT lines connect to a RS-232 connector or cable. DIN, FORCEON, and FORCEOFF inputs must not be left unconnected.
| VCC | C1 | C2, C3, C4 | ||
|---|---|---|---|---|
| 3.3V ± 0.3V | 0.1µF | 0.1µF | ||
| 5V ± 0.5V | 0.047µF | 0.33µF | ||
| 3V to 5.5V | 0.1µF | 0.47µF | ||