ZHCSO02C July 2007 – December 2024 TRSF3221E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS(1) | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| Maximum data rate (see Figure 6-1 ) |
RL = 3 kΩ | CL = 1000 pF | 250 | kbit/s | ||||
| CL = 250 pF, | VCC = 3 V to 4.5 V | 1000 | ||||||
| CL = 1000 pF, | VCC = 4.5 V to 5.5 V | 1000 | ||||||
| tsk(p) | Pulse skew(3) | CL = 250 pF | RL = 3 kΩFigure 6-2 |
RGT Package |
25 |
ns | ||
| CL = 150 pF to 2500 pF, | RL = 3 kΩ to 7 kΩ, See Figure 6-2 |
DB or PW package |
100 |
|||||
| SR(tr) | Slew rate, transition region (see Figure 6-1) |
VCC = 3.3 V, | RL = 3 kΩ to 7 kΩ, | CL = 150 pF to 1000 pF | 18 | 150 | V/μs | |