ZHCSUS9D June   2007  – February 2024 TRS232E

PRODUCTION DATA  

  1.   1
  2. 1 特性
  3. 2 应用
  4. 3 说明
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Driver Section: Electrical Characteristics
    7. 5.7 Switching Characteristics
    8. 5.8 Receiver Section: Electrical Characteristics
    9. 5.9 Switching Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
  10. 9 Device Documentation and Support
    1. 9.1 接收文档更新通知
    2. 9.2 支持资源
    3. 9.3 商标
    4. 9.4 静电放电警告
    5. 9.5 术语表
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Driver Section: Electrical Characteristics

over recommended ranges of supply voltage and operating free-air temperature range(1)
PARAMETER TEST CONDITIONS MIN TYP(2) MAX UNIT
VOH High-level output voltage DOUT RL = 3kΩ to GND 5 7 V
VOL Low-level output voltage(3) DOUT RL = 3kΩ to GND –7 –5 V
ro Output resistance DOUT VS+ = VS– = 0, VO = ±2V 300 Ω
IOS(4) Short-circuit output current DOUT VCC = 5.5V, VO = 0 ±10 mA
IIS Short-circuit input current DIN VI = 0 200 μA
Test conditions are C1–C4 = 1μF at VCC = 5V ± 0.5V.
All typical values are at VCC = 5V and TA = 25°C.
The algebraic convention, in which the least-positive (most negative) value is designated minimum, is used in this data sheet for logic voltage levels only.
Not more than one output should be shorted at a time.