ZHCSUS9D June 2007 – February 2024 TRS232E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(2) | MAX | UNIT | |||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | ROUT | IOH = –1mA | 3.5 | V | |||
| VOL | Low-level output voltage(3) | ROUT | IOL = 3.2mA | 0.4 | V | |||
| VIT+ | Receiver positive-going input threshold voltage | RIN | VCC = 5V, | TA = 25°C | 1.7 | 2.4 | V | |
| VIT– | Receiver negative-going input threshold voltage | RIN | VCC = 5V, | TA = 25°C | 0.8 | 1.2 | V | |
| Vhys | Input hysteresis voltage | RIN | VCC = 5V | 0.2 | 0.5 | 1 | V | |
| ri | Receiver input resistance | RIN | VCC = 5V, | TA = 25°C | 3 | 5 | 7 | kΩ |