ZHCS363L August   2011  – March 2017 TRF7970A

PRODUCTION DATA.  

  1. 1器件概述
    1. 1.1 特性
    2. 1.2 应用范围
    3. 1.3 说明
    4. 1.4 功能方框图
  2. 2修订历史记录
  3. 3Device Characteristics
    1. 3.1 Related Products
  4. 4Terminal Configuration and Functions
    1. 4.1 Pin Diagram
    2. 4.2 Signal Descriptions
      1. Table 4-1 Terminal Functions
  5. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Electrical Characteristics
    5. 5.5 Thermal Resistance Characteristics
    6. 5.6 Switching Characteristics
  6. 6Detailed Description
    1. 6.1  Overview
      1. 6.1.1 RFID and NFC Operation – Reader and Writer
      2. 6.1.2 NFC Device Operation – Initiator
      3. 6.1.3 NFC Device Operation – Target
        1. 6.1.3.1 Active Target
        2. 6.1.3.2 Passive Target
        3. 6.1.3.3 Card Emulation
    2. 6.2  System Block Diagram
    3. 6.3  Power Supplies
      1. 6.3.1 Supply Arrangements
      2. 6.3.2 Supply Regulator Settings
      3. 6.3.3 Power Modes
    4. 6.4  Receiver – Analog Section
      1. 6.4.1 Main and Auxiliary Receivers
      2. 6.4.2 Receiver Gain and Filter Stages
    5. 6.5  Receiver – Digital Section
      1. 6.5.1 Received Signal Strength Indicator (RSSI)
        1. 6.5.1.1 Internal RSSI – Main and Auxiliary Receivers
        2. 6.5.1.2 External RSSI
    6. 6.6  Oscillator Section
    7. 6.7  Transmitter – Analog Section
    8. 6.8  Transmitter – Digital Section
    9. 6.9  Transmitter – External Power Amplifier and Subcarrier Detector
    10. 6.10 TRF7970A IC Communication Interface
      1. 6.10.1 General Introduction
        1. 6.10.1.1 Continuous Address Mode
        2. 6.10.1.2 Noncontinuous Address Mode (Single Address Mode)
        3. 6.10.1.3 Direct Command Mode
        4. 6.10.1.4 FIFO Operation
      2. 6.10.2 Parallel Interface Mode
      3. 6.10.3 Reception of Air Interface Data
      4. 6.10.4 Data Transmission From MCU to TRF7970A
      5. 6.10.5 Serial Interface Communication (SPI)
        1. 6.10.5.1 Serial Interface Mode With Slave Select (SS)
      6. 6.10.6 Direct Mode
    11. 6.11 TRF7970A Initialization
    12. 6.12 Special Direct Mode for Improved MIFARE Compatibility
    13. 6.13 NFC Modes
      1. 6.13.1 Target
      2. 6.13.2 Initiator
    14. 6.14 Direct Commands from MCU to Reader
      1. 6.14.1 Command Codes
        1. 6.14.1.1  Idle (0x00)
        2. 6.14.1.2  Software Initialization (0x03)
        3. 6.14.1.3  Initial RF Collision Avoidance (0x04)
        4. 6.14.1.4  Response RF Collision Avoidance (0x05)
        5. 6.14.1.5  Response RF Collision Avoidance (0x06, n = 0)
        6. 6.14.1.6  Reset FIFO (0x0F)
        7. 6.14.1.7  Transmission With CRC (0x11)
        8. 6.14.1.8  Transmission Without CRC (0x10)
        9. 6.14.1.9  Delayed Transmission With CRC (0x13)
        10. 6.14.1.10 Delayed Transmission Without CRC (0x12)
        11. 6.14.1.11 Transmit Next Time Slot (0x14)
        12. 6.14.1.12 Block Receiver (0x16)
        13. 6.14.1.13 Enable Receiver (0x17)
        14. 6.14.1.14 Test Internal RF (RSSI at RX Input With TX ON) (0x18)
        15. 6.14.1.15 Test External RF (RSSI at RX Input with TX OFF) (0x19)
    15. 6.15 Register Description
      1. 6.15.1 Register Preset
      2. 6.15.2 Register Overview
      3. 6.15.3 Detailed Register Description
        1. 6.15.3.1 Main Configuration Registers
          1. 6.15.3.1.1 Chip Status Control Register (0x00)
          2. 6.15.3.1.2 ISO Control Register (0x01)
        2. 6.15.3.2 Control Registers – Sublevel Configuration Registers
          1. 6.15.3.2.1  ISO/IEC 14443 TX Options Register (0x02)
          2. 6.15.3.2.2  ISO/IEC 14443 High-Bit-Rate and Parity Options Register (0x03)
          3. 6.15.3.2.3  TX Timer High Byte Control Register (0x04)
          4. 6.15.3.2.4  TX Timer Low Byte Control Register (0x05)
          5. 6.15.3.2.5  TX Pulse Length Control Register (0x06)
          6. 6.15.3.2.6  RX No Response Wait Time Register (0x07)
          7. 6.15.3.2.7  RX Wait Time Register (0x08)
          8. 6.15.3.2.8  Modulator and SYS_CLK Control Register (0x09)
          9. 6.15.3.2.9  RX Special Setting Register (0x0A)
          10. 6.15.3.2.10 Regulator and I/O Control Register (0x0B)
        3. 6.15.3.3 Status Registers
          1. 6.15.3.3.1  IRQ Status Register (0x0C)
          2. 6.15.3.3.2  Interrupt Mask Register (0x0D) and Collision Position Register (0x0E)
          3. 6.15.3.3.3  RSSI Levels and Oscillator Status Register (0x0F)
          4. 6.15.3.3.4  Special Functions Register (0x10)
          5. 6.15.3.3.5  Special Functions Register (0x11)
          6. 6.15.3.3.6  Adjustable FIFO IRQ Levels Register (0x14)
          7. 6.15.3.3.7  NFC Low Field Level Register (0x16)
          8. 6.15.3.3.8  NFCID1 Number Register (0x17)
          9. 6.15.3.3.9  NFC Target Detection Level Register (0x18)
          10. 6.15.3.3.10 NFC Target Protocol Register (0x19)
        4. 6.15.3.4 Test Registers
          1. 6.15.3.4.1 Test Register (0x1A)
          2. 6.15.3.4.2 Test Register (0x1B)
        5. 6.15.3.5 FIFO Control Registers
          1. 6.15.3.5.1 FIFO Status Register (0x1C)
          2. 6.15.3.5.2 TX Length Byte1 Register (0x1D), TX Length Byte2 Register (0x1E)
  7. 7Applications, Implementation, and Layout
    1. 7.1 TRF7970A Reader System Using SPI With SS Mode
      1. 7.1.1 General Application Considerations
      2. 7.1.2 Schematic
    2. 7.2 Layout Considerations
    3. 7.3 Impedance Matching TX_Out (Pin 5) to 50 Ω
    4. 7.4 Reader Antenna Design Guidelines
  8. 8器件和文档支持
    1. 8.1 入门和下一步
    2. 8.2 器件命名规则
    3. 8.3 工具与软件
    4. 8.4 文档支持
    5. 8.5 社区资源
    6. 8.6 商标
    7. 8.7 静电放电警告
    8. 8.8 Glossary
  9. 9机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

修订历史记录

Changes from April 18, 2014 to March 27, 2017

  • 通篇更正了 ISO/IEC 标准代号;例如,将 ISO14443 更改为 ISO/IEC 14443Go
  • 更改了以下部分的内容:Section 1.3 - 说明Go
  • Added Section 3.1, Related ProductsGo
  • Moved TSTG from Section 5.2 to Section 5.1, Absolute Maximum RatingsGo
  • Added VOL and VOH to Section 5.4, Electrical CharacteristicsGo
  • Changed the TYP value of the fD_CLKmax parameter from 8 to 4 MHz in Section 5.4, Electrical CharacteristicsGo
  • Throughout document, removed support for application control of Automatic Gain Control (AGC) and Receiver Gain Adjust, because these features were designed for test functionality and not for production useGo
  • Added NFC Type 5 tags to supported list in Section 6.1.1, RFID and NFC Operation – Reader and WriterGo
  • Removed the paragraph that started "The desired system of operation (bit rate) is achieved by..." from Section 6.1.2, NFC Device Operation – InitiatorGo
  • Removed the paragraph that started "The desired system of operation (bit rate) is achieved by..." from Section 6.1.3, NFC Device Operation – TargetGo
  • Throughout document, changed "tag" emulation or emulator to "card" emulation or emulatorGo
  • Added the sentence that starts "For interoperability purposes, TI recommends..." in the first bulleted list item in Section 6.1.3, NFC Device Operation – TargetGo
  • Changed POLLING to SENSF_REQ in the bulleted list item that starts "If the first command is a SENSF_REQ..." and deleted the sentence that started "The POLLING response is sent in..." in Section 6.1.3, NFC Device Operation – TargetGo
  • Updated the bulleted list item that starts "If the first command is ATR_REQ..." in Section 6.1.3, NFC Device Operation – TargetGo
  • Changed "coded as ISO14443" to "SENSB_REQ" in the bulleted list item that starts "If the first command is a SENSB_REQ..." in Section 6.1.3, NFC Device Operation – TargetGo
  • Changed "FeliCa" to "peer-to-peer" in Section 6.1.3.1, Active Target, and Section 6.1.3.2, Passive TargetGo
  • Updated the paragraph that starts "The transmission of a response must occur after RF collision avoidance..." in Section 6.1.3.1, Active TargetGo
  • Updated the paragraph that starts "The transmit system in passive target mode..." in Section 6.1.3.2, Passive TargetGo
  • Added the sentence that starts "For applications in which the TRF7970A may be subjected..." in the second paragraph of Section 6.3, Power SuppliesGo
  • Changed VDD_A to VDD_X in the last sentence that reads "The VDD_X output current should not exceed 20 mA." in the NOTE in Analog Supply Regulator: VDD_AGo
  • Removed the paragraph that started "The RF power amplifier regulator..." from Digital Supply Regulator: VDD_XGo
  • Added the paragraph that starts "As VDD_RF is increased, the system..." in Section 6.3.2, Supply Regulator SettingsGo
  • Removed the paragraphs that started "The main receiver also has..." and "By default, the AGC window comparator..." from Section 6.4.2, Receiver Gain and Filter StagesGo
  • Changed Table 6-5 to match Table 6-37Go
  • Updated Section 6.5, Receiver – Digital Section, to clarify and remove duplicate contentGo
  • Updated the description in Section 6.5.1.2, External RSSIGo
  • Removed "Equivalent Series Resistance" from Table 6-9, Minimum Crystal RecommendationsGo
  • Removed mention of 3-wire SPI and replaced "IRQ" with "Slave Select" in the first paragraph of Section 6.10.1, General IntroductionGo
  • Updated the description of FIFO level interrupts in Section 6.10.1.4, FIFO OperationGo
  • Added "but recommended" to "It is optional but recommended to read the FIFO Status register..." in Section 6.10.3, Reception of Air Interface DataGo
  • Changed the title of Section 6.10.4, Data Transmission From MCU to TRF7970AGo
  • Removed the sentence that started "The choice of one of these modes over another..." from Section 6.10.5, Serial Interface Communication (SPI)Go
  • Updated the paragraph that starts "TI recommends resetting the FIFO after receiving data..." in Section 6.10.5.1, Serial Interface Mode With Slave Select (SS)Go
  • Added the NOTE that starts "An additional direct mode..." in Section 6.10.6, Direct ModeGo
  • Added Section 6.11, TRF7970A InitializationGo
  • Changed the application report that is referenced in Section 6.12, Special Direct Mode for Improved MIFARE™ CompatibilityGo
  • Changed POLLING to SENSF_REQ and updated description in the list item that starts "If the first command is a SENSF_REQ..."Go
  • Updated the description in the list item that starts "If the first command is ATR_REQ..."Go
  • Corrected description of B1 Irq_col in Table 6-18, IRQ Status Register (0x0C) for NFC and Card Emulation Operation: changed from "(as defined in register 0x01)" to "(as defined in register 0x10)" Go
  • Removed mention of collision avoidance commands from Section 6.13.2, InitiatorGo
  • Added and updated comments in Table 6-19, Address and Command Word Bit DistributionGo
  • Removed command code 0x15, Close Slot Sequence, from Table 6-19, Address and Command Word Bit DistributionGo
  • Changed the description in Section 6.14.1.3, Initial RF Collision Avoidance (0x04)Go
  • Changed the description in Section 6.14.1.4, Response RF Collision Avoidance (0x05)Go
  • Changed the description in Section 6.14.1.5, Response RF Collision Avoidance (0x06, n = 0)Go
  • Added "This is used by the ISO/IEC 15693 protocol" to Section 6.14.1.11, Transmit Next Time Slot (0x14)Go
  • Corrected description of B1 Irq_col in Table 6-43, IRQ Status Register (0x0C): changed from "(as defined in register 0x01)" to "(as defined in register 0x10)" Go
  • Changed the description of B5:B3 in Table 6-47 from "...Auxiliary RSSI represents the signal level at RX_IN2" to "...Auxiliary RSSI represents the signal level at RX_IN1"Go
  • Changed Figure 7-1, Application Schematic – SPI With SS Mode MCU InterfaceGo
  • Updated the description in Section 7.1.2, SchematicGo
  • 添加了Section 8.1“入门和后续步骤”Go
  • 添加了Section 8.2“器件命名规则”Go
  • 添加了Section 8.3“工具和软件”Go
  • 更新了Section 8.4“文档支持”Go