ZHCS363L August 2011 – March 2017 TRF7970A
PRODUCTION DATA.
Table 6-50 describes the Adjustable FIFO IRQ Levels register.
Function: Adjusts level at which FIFO indicates status by IRQ | |||||
Default: 0x00 at POR = H and EN = L | |||||
Bit | Name | Function | Description | ||
B7 | Reserved | Reserved | |||
B6 | Reserved | Reserved | |||
B5 | Reserved | Reserved | |||
B4 | Reserved | Reserved | |||
B3 | Wlh_1 | FIFO high IRQ level (during RX) | Wlh_1 0 0 1 1 |
Wlh_0 0 1 0 1 |
IRQ Level 124 120 112 96 |
B2 | Wlh_0 | ||||
B1 | Wll_1 | FIFO low IRQ level (during TX) | Wll_1 0 0 1 1 |
Wll_0 0 1 0 1 |
IRQ Level 4 8 16 32 |
B0 | Wll_0 |