ZHCSNG0A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS929160-Q1 has three types of registers. The register IP name BRT with address between 00h to 17h, 20h to 37h and 40h to 44h, have the same set of EEPROM. These registers reset to 00h from POR, EN toggling or setting 1 to REGDEFAULT, and they load the code from the corresponding EEPROM value by the following operations:
The register IP name IOUT and CONF with address between 50h to approximately 67h and 70h to approximately 87h, have the same set of EEPROM. These registers always load EEPROM value by the following operation:
The register IP name CTRL and FLAG with address between 90h to 98h and A0h to approximately AFh, have no corresponding EEPROM cells. These registers always set to manufacture default value by the following operation:
Register IP Name | Register Address | POR Default and SOFTRESET |
REGDEFAULT | EEPLOAD | FAIL-SAFE state | EEPMODE |
---|---|---|---|---|---|---|
BRT (PWMMx) | 00h~17h | 00h | 00h | Load EEPROM | Load EEPROM | Load EEPROM |
BRT (PWMLx) | 20h~37h | 00h | 00h | Load EEPROM | Load EEPROM | Load EEPROM |
BRT | 40h~44h | 00h | 00h | Load EEPROM | Load EEPROM | Load EEPROM |
IOUT | 50~67h | Load EEPROM | Load EEPROM | Load EEPROM | Load EEPROM | Load EEPROM |
CONF | 70h~87h | Load EEPROM | Load EEPROM | Load EEPROM | Load EEPROM | Load EEPROM |
CTRL | 90h~98h | Manufacture default | No action | No action | Only reset 93h to default, no action on other registers | Set 93h to 00h |
FLAG | A0~AFh | Manufacture default | Only clear FLAG_POR to 0h and no action on other registers | No action | No action | No action |