ZHCSNG0A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS929160-Q1 integrates diagnostics for REF resistor open and short fault in FAIL-SAFE state. The device monitors the reference current I(REF) set by external resistor R(REF). Use Equation 7 to calculate the I(REF).
If the current output from REF pin I(REF) is lower than I(REF_OPEN_th), the reference resistor open-circuit fault is reported. The reference resistor short-circuit fault is reported if the voltage of REF pin V(REF) is lower than V(REF_SHORT_th). The device pulls the ERR pin down with constant current sink and sets flag registers including FLAG_REF and FLAG_ERR to 1.
The fault is latched in flag registers. After the REF pin I(REF) and V(REF_SHORT_th) recover to normal, the device releases ERR pin pulldown automatically and the master controller must send CLRFAULT to clear FLAG_REF and FLAG_ERR. The CLRFAULT automatically returns to 0.
In FAIL-SAFE state, the device turns off all output channels when reference fault is detected. The device automatically recovers and turns on all enabled channel after fault removal.