ZHCSNG0A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The data bytes, data frame follows the register address byte. The TPS929160-Q1 supports single-data-byte, or multiple-data-byte writing in one time data transaction. The number of data byte is defined in the device address byte as introduced in Table 6-12. There are four options including 1 data byte, 4, 16, or 24 data bytes.
BIT | FIELD | DESCRIPTION |
---|---|---|
0 - 7 | DATA | Data |