ZHCSNG0A April 2023 – April 2024 TPS929160-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The TPS929160-Q1 has two additional SUPPLY input pins for powering all 16 high-side current output channels. The supply voltage input to the device through two SUPPLY pin can be low to 3.5V and up to 36V for either automotive battery directly powered systems or an external DC-to-DC converter output. An external DC-to-DC converter can provide a regulated voltage for required LED output forward voltage from wide automotive battery voltage range.
The TPS929160-Q1 has an internal undervoltage detection circuit for SUPPLY input. When the SUPPLY input voltage is lower than its undervoltage threshold, V(SUPUV_th_falling), all 16 current output channels are disabled with ERR pin constantly pulled low and register flags set to 1 including FLAG_ERR bit and FLAG_SUPUV bit. Table 6-6 shows the detailed fault behavior in NORMAL state.