ZHCSQK6 May 2022 TPS92643-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| VVIN | Input Voltage | 5.5 | 36 | V | |
| V(CSP-CSN) | Sensed inductor current ripple voltage | 8 | mV | ||
| dVCSP/dt | CSP slew-rate | 10 | V/µs | ||
| ILED | LED Current (Continuous) | 3 | A | ||
| VAPWM | Analog PWM Input | –0.3 | 3 | ||
| VUDIM | Digital PWM Input | –0.3 | VVIN | ||
| FLT | Fault Output | –0.3 | 18 | ||
| fSW | Switching Frequency | 400 | 2200 | kHz | |
| TA | Ambient temperature | –40 | 125 | °C | |
| TJ | Junction temperature | –40 | 150 | °C | |