ZHCSQK6 May 2022 TPS92643-Q1
PRODUCTION DATA
| PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| VIN | Input voltage | 8 | 13.5 | 36 | V | |
| NS | Number of LEDs | 2 | ||||
| VFLED | LED forward voltage drop | 2.6 | 3 | 3.4 | V | |
| rD | LED string series resistance | N × rD(LED) | 200 | 500 | mΩ | |
| VCSN | Output voltage | Ns × VFLED | 5.2 | 6 | 6.8 | V |
| ILED | LED current continuous | 100 | 2500 | mA | ||
| ΔiLED | LED current ripple | 80 | mA | |||
| ΔiL | Inductor current ripple | Defined as percentage peak-to-peak at maximum LED current | 6.2 | % | ||
| VIN(DO,RISE) | Start input voltage | Input voltage rising | 9 | V | ||
| VIN(DO,FALL) | Stop input voltage | Input voltage falling | 7.9 | V | ||
| fPWM | PWM frequency | 200 | Hz | |||
| DPWM | PWM dimming duty cycle | 4 | 100 | % | ||
| fSW | Switching frequency | 400 | kHz | |||
| TA | Ambient temperature | 25 | °C | |||