ZHCSQK6 May 2022 TPS92643-Q1
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| Input Voltage | VIN | –0.3 | 36 | V |
| VIN (< 400 ms) | 40 | V | ||
| Bias supply voltage, VCC | VVCC | –0.3 | 5.5 | V |
| Boot voltage, BST | BST to SW | –0.3 | 5.5 | V |
| BST to GND | –0.3 | 41.5 | V | |
| Switch node voltage | VSW to GND | –0.5 | 36 | V |
| VSW to GND (< 400 ms) | –0.5 | 40 | V | |
| VSW to GND (< 10 ns) | –3.5 | 40 | V | |
| Inputs | CSP, CSN | –0.5 | 36 | V |
| RON | –0.1 | 36 | V | |
| IRON | 500 | µA | ||
| V(CSP-CSN) | –0.3 | 0.3 | mV | |
| UDIM to GND | –0.3 | VVIN | V | |
| IADJ | –0.1 | 5.5 | V | |
| COMP, APWM | –0.3 | 5.5 | V | |
| Outputs | FLT | –0.3 | 20 | V |
| Ground | PGND to AGND | –0.5 | 0.5 | V |
| PGND to AGND (< 10 ns) | –3.5 | 3.5 | V | |
| TJ | Junction temperature | –40 | 150 | °C |
| Tstg | Storage temperature | –40 | 150 | °C |