ZHCSGB1C March 2013 – December 2019 TPS84A20
PRODUCTION DATA.
The TPS84A20 implements internal UVLO circuitry on the VIN pin. The device is disabled when the VIN pin voltage falls below the internal VIN UVLO threshold. The internal VIN UVLO rising threshold is 4.5 V(max) with a typical hysteresis of 150 mV.
If an application requires either a higher UVLO threshold on the VIN pin or a higher UVLO threshold for a combined VIN and PVIN, then the UVLO pin can be configured as shown in Figure 42 or Figure 43. Table 9 lists standard values for RUVLO1 and RUVLO2 to adjust the VIN UVLO voltage up.
VIN UVLO (V) | 5.0 | 5.5 | 6.0 | 6.5 | 7.0 | 7.5 | 8.0 | 8.5 | 9.0 | 9.5 | 10.0 |
---|---|---|---|---|---|---|---|---|---|---|---|
RUVLO1 (kΩ) | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 |
RUVLO2 (kΩ) | 21.5 | 18.7 | 16.9 | 15.4 | 14.0 | 13.0 | 12.1 | 11.3 | 10.5 | 9.76 | 9.31 |
Hysteresis (mV) | 400 | 415 | 430 | 450 | 465 | 480 | 500 | 515 | 530 | 550 | 565 |
For a split rail application, if a secondary UVLO on PVIN is required, VIN must be ≥ 4.5 V. Figure 44 shows the PVIN UVLO configuration. Use Table 10 to select RUVLO1 and RUVLO2 for PVIN. If PVIN UVLO is set for less than 3.0 V, a 5.1-V zener diode should be added to clamp the voltage on the UVLO pin below 6 V.
PVIN UVLO (V) | 2.9 | 3.0 | 3.5 | 4.0 | 4.5 | |
---|---|---|---|---|---|---|
RUVLO1 (kΩ) | 68.1 | 68.1 | 68.1 | 68.1 | 68.1 | For higher PVIN UVLO voltages, see Table 9 for resistor values. |
RUVLO2 (kΩ) | 47.5 | 44.2 | 34.8 | 28.7 | 24.3 | |
Hysteresis (mV) | 330 | 335 | 350 | 365 | 385 |