ZHCSGB1C March 2013 – December 2019 TPS84A20
PRODUCTION DATA.
CIN1 = 3x 47 µF CERAMIC, CIN2 = 100 µF POLYMER-TANTALUM | ||||||
---|---|---|---|---|---|---|
VOUT(V) | VIN(V) | COUT1 CERAMIC | COUT2 BULK | VOLTAGE DEVIATION (mV) | RECOVERY TIME (µs) | |
2.5 A LOAD STEP, (1 A/µs) | 5 A LOAD STEP, (1 A/µs) | |||||
0.6 | 5 | 500 µF | 220 µF | 25 | 60 | 100 |
12 | 500 µF | 220 µF | 30 | 65 | 100 | |
0.9 | 5 | 300 µF | 220 µF | 40 | 85 | 100 |
300 µF | 470 µF | 35 | 70 | 110 | ||
12 | 300 µF | 220 µF | 45 | 90 | 100 | |
300 µF | 470 µF | 35 | 75 | 110 | ||
1.2 | 5 | 200 µF | 220 µF | 55 | 110 | 110 |
200 µF | 470 µF | 45 | 90 | 110 | ||
12 | 200 µF | 220 µF | 55 | 110 | 110 | |
200 µF | 470 µF | 45 | 90 | 110 | ||
1.8 | 5 | 200 µF | 220 µF | 70 | 140 | 130 |
200 µF | 470 µF | 60 | 120 | 140 | ||
12 | 200 µF | 220 µF | 70 | 145 | 140 | |
200 µF | 470 µF | 55 | 120 | 150 | ||
3.3 | 5 | 100 µF | 220 µF | 115 | 230 | 200 |
12 | 100 µF | 220 µF | 120 | 240 | 200 |