ZHCSLB3B April 2020 – May 2025 TPS7B84-Q1
PRODUCTION DATA
请参考 PDF 数据表获取器件具体的封装图。
The enable pin for the device is an active-high pin. The output voltage is enabled when the voltage of the enable pin is greater than the high-level input voltage of the EN pin and disabled with the enable pin voltage is less than the low-level input voltage of the EN pin. If independent control of the output voltage is not needed, connect the enable pin to the input of the device.