ZHCSL68C April 2017 – December 2020 TPS7A84A
PRODUCTION DATA
The TPS7A84A is a high-current (3 A), low-noise (4.4 µVRMS), high accuracy (0.75%) low-dropout linear voltage regulator (LDO). These features make the device a robust solution to solve many challenging problems in generating a clean, accurate power supply.
The TPS7A84A has several features that makes the device useful in a variety of applications. See Table 7-1 for a categorization of the functionalities shown in the Section 7.2 section.
Overall, these features make the TPS7A84 the component of choice due to its versatility and ability to generate a supply for most applications.
| VOLTAGE REGULATION | SYSTEM START-UP | INTERNAL PROTECTION |
|---|---|---|
| High accuracy | Programmable soft-start | Foldback current limit |
| Low-noise, high-PSRR output | No sequencing requirement between BIAS, IN and EN | Thermal shutdown |
| Fast transient response | Power-good output | |
| Start-up with negative bias on OUT |