ZHCS835G March 2012 – October 2023 TPS7A7200
PRODUCTION DATA
Table 7-1 lists the design parameters for this example.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input voltage range | 1.425 V to 6.5 V |
| Output voltage | 1.2 V |
| Output current rating | 2 A |
| Output capacitor range | 4.7 µF to 200 µF |
| feedforward capacitor range | 220 pF to 100 nF |
| Soft-start capacitor range | 0 µF to 1 µF |