SGLS247C September 2011 – December 2025 TPS763-Q1
PRODUCTION DATA
The output voltage of the TPS76301-Q1 adjustable regulator is programmed using an external resistor divided as shown in Figure 7-7. The output voltage is calculated using Equation 10.
where
Choose resistors R1 and R2 for the approximately 7μA divider current. Lower value resistors can be used, but offer no inherent advantage and waste more power. Avoid higher values as leakage currents at FB increase the output voltage error. The recommended design procedure is to choose R2 = 169kΩ to set the divider current at 7μA and then calculate R1 using Equation 11.
Figure 7-7 TPS76301-Q1 Adjustable LDO Regulator Programming| OUTPUT VOLTAGE (V) | DIVIDER RESISTANCE (kΩ)(1) | |
|---|---|---|
| R1 | R2 | |
| 2.5 | 187 | 169 |
| 3.3 | 301 | 169 |
| 3.6 | 348 | 169 |
| 4 | 402 | 169 |
| 5 | 549 | 169 |
| 6.45 | 750 | 169 |