ZHCSU65D February 2010 – June 2025 TPS73801
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | TJ | MIN | TYP (10) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VIN | Input voltage (2) (3) | 25°C | 2.2 | 1.9 | 20 | V | ||
| VFB | FB pin voltage (2) (4) | TPS73801 | VIN = 2.21 V, ILOAD = 1 mA | 25°C | 1.192 | 1.21 | 1.228 | V |
| VIN = 2.5 V to 20 V, ILOAD = 1 mA to 1.0A | Full range | 1.174 | 1.21 | 1.246 | ||||
| Line regulation | TPS73801 (2) | ΔVIN = 2.21 V to 20 V, ILOAD = 1 mA | Full range | 1.5 | 5 | mV | ||
| Load regulation | TPS73801 (2) | VIN = 2.5 V, ΔILOAD = 1 mA to 1.0 A | 25°C | 2 | 8 | mV | ||
| Full range | 18 | |||||||
| VDO | Dropout voltage
(3)
(6)
(5)
VIN = VOUT(NOMINAL) | ILOAD = 1 mA | 25°C | 0.02 | 0.06 | V | ||
| Full range | 0.10 | |||||||
| ILOAD = 100 mA | 25°C | 0.1 | 0.17 | |||||
| Full range | 0.22 | |||||||
| ILOAD = 500 mA | 25°C | 0.19 | 0.27 | |||||
| Full range | 0.35 | |||||||
| ILOAD = 1.0 A | 25°C | 0.24 | 0.30 | |||||
| Full range | 0.40 | |||||||
| IGND | GND pin current
(5)
(7)
VIN = VOUT(NOMINAL) + 1 | ILOAD = 0 mA | Full range | 1 | 1.5 | mA | ||
| ILOAD = 1 mA | Full range | 1.1 | 1.6 | |||||
| ILOAD = 100 mA | Full range | 3.8 | 5.5 | |||||
| ILOAD = 500 mA | Full range | 15 | 25 | |||||
| ILOAD = 1.0 A | Full range | 35 | 80 | |||||
| VN | Output voltage noise | COUT = 10 µF, ILOAD = 1.0 A, BW = 10 Hz to 100 kHz | 25°C | 45 | µVRMS | |||
| IFB | FB pin bias current (2) (8) | 25°C | 3 | 10 | μA | |||
| VEN | Shutdown threshold | VOUT = OFF to ON | Full range | 0.9 | 2 | V | ||
| VOUT = ON to OFF | Full range | 0.25 | 0.75 | |||||
| IEN | EN pin current | VEN = 0 V | 25°C | 0.01 | 1 | μA | ||
| VEN = 20 V | 25°C | 3 | 30 | |||||
| Quiescent current in shutdown | VIN = 6 V, VEN = 0 V | 25°C | 0.01 | 1 | μA | |||
| PSRR | Ripple rejection | VIN – VOUT = 1.5 V (avg), VRIPPLE = 0.5 VP-P, fRIPPLE = 120 Hz, ILOAD = 0.75 A | 25°C | 55 | 63 | dB | ||
| ICL | Current limit | VIN = 7 V, VOUT = 0 V | 25°C | 2 | A | |||
| VIN = VOUT(NOMINAL) + 1 | Full range | 1.6 | ||||||
| IREV | Input reverse leakage current | VIN = –20 V, VOUT = 0 V | Full range | 1 | mA | |||
| IRO | Reverse output current (9) | TPS73801 | VOUT = 1.21 V, VIN < 1.21 V | 25°C | 300 | 600 | μA | |