ZHCSI93D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SPI | ||||||
| SPI_VIH | High-level input voltage | LDO_1V8 = 1.8V | 1.3 | V | ||
| SPI_VIL | Low input voltage | LDO_1V8 = 1.8V | 0.63 | V | ||
| SPI_HYS | Input hysteresis voltage | LDO_1V8 = 1.8V | 0.09 | V | ||
| SPI_ILKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | -1 | 1 | µA | |
| SPI_VOH | SPI output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.88 | V | ||
| SPI_VOL | SPI output low voltage | IO = 2 mA | 0.4 | V | ||
| SWDIO | ||||||
| SWDCLK | ||||||
| GPIO | ||||||
| GPIO_VIH | High-level input voltage | LDO_1V8 = 1.8 V | 1.3 | V | ||
| GPIO_VIL | Low input voltage | LDO_1V8 = 1.8 V | 0.63 | V | ||
| GPIO_HYS | Input hysteresis voltage | LDO_1V8 = 1.8 V | 0.09 | V | ||
| GPIO_ILKG | I/O leakage current | INPUT = 0 V to VDD | –1 | 1 | µA | |
| GPIO_RPU | Pullup resistance | Pullup enabled | 50 | 100 | 150 | kΩ |
| GPIO_RPD | Pulldown resistance | Pulldown enabled | 50 | 100 | 150 | kΩ |
| GPIO_DG | Digital input path deglitch | 20 | ns | |||
| GPIO_VOH | GPIO output high voltage | IO = –2 mA, LDO_3V3 = 3.3 V | 2.88 | V | ||
| GPIO_VOL | GPIO output low voltage | IO = 2 mA, LDO_3V3 = 3.3 V | 0.4 | V | ||
| I2C_IRQx | ||||||
| OD_VOL | Low-level output voltage | IOL = 2 mA | 0.4 | V | ||
| OD_LKG | Leakage current | Output is Hi-Z, VIN = 0 to LDO_3V3 | –1 | 1 | µA | |