ZHCSI93D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
Table 9-7 summarizes the Power Design parameters for an USB Type-C PD Thunderbolt Notebook.
POWER DESIGN PARAMETERS | VALUE | CURRENT PATH |
---|---|---|
PPHV2 Input Voltage, Current | 5 V, 3 A | VBUS Source |
PP_CABLE1/2 Input Voltage, Current | 5 V, 500 mA | VCONN Source |
PPHV1 Voltage, Current | 5 V–20 V, 3 A (5-A Max) | VBUS Sink |
VIN_3V3 Voltage, Current | 3.3 V, 50 mA | Internal TPS65987D Circuitry |