ZHCSI93D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
The TUSB1046 requires GPIO control in GPIO control mode to determine whether if there is USB or DisplayPort data connection. Table 9-6 summarizes the TPS65987D GPIO Events and the control pins for the TUSB1046. Note that the pin strapping on the TUSB1046 will set the GPIO control mode and the required equalizer settings. For more details refer to the TUSB1046 datasheet.
TPS65987D GPIO EVENT | TUSB1046 CONTROL |
---|---|
Port 0 Cable Orientation Event | FLIP |
Port 0 USB3 Event | CTL0 |
Port 0 DP Mode Selection Event | CTL1 |