ZHCSI93D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
The TPS65987D has two integrated bi-directional high-voltage switches that are rated for up to 5 A of current. Each switch may be used as either a sink or source path for supporting USB-PD power up to 20 V at 5 A of current.
The power paths can sustain up to 5A of continuous current as long as the internal junction temperature of each path remains below 150C. Care should be taken to follow the layout recommendations described in Thermal Dissipation for FET Drain Pads
It is recommended to use PPHV1 as a sink path and PPHV2 as a source path.