ZHCSI93D May 2018 – October 2022 TPS65987D
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| EXTERNAL | ||||||
| VIN_3V3 | Input 3.3-V supply | 3.135 | 3.3 | 3.45 | V | |
| PP_CABLE | Input to power Vconn output on C_CC pins | 2.95 | 5 | 5.5 | V | |
| PP_HV | Source power from PP_HV to VBUS | 4.5 | 5 | 22 | V | |
| VBUS | Sink power from VBUS to PP_HV | 4 | 5 | 22 | V | |
| CVIN_3V3 | Recommended capacitance on the VIN_3V3 pin | 5 | 10 | µF | ||
| CPP_CABLE | Recommended capacitance on PPx_CABLE pins | 2.5 | 4.7 | µF | ||
| CPP_HV_SRC | Recommended capacitance on PP_HVx pin when configured as a source | 2.5 | 4.7 | µF | ||
| CPP_HV_SNK | Recommended capacitance on PP_HVx pin when configured as a sink | 1 | 47 | 120 | μF | |
| CVBUS | Recommended capacitance on VBUSx pins | 0.5 | 1 | 12 | μF | |
| INTERNAL | ||||||
| VLDO_3V3 | Output voltage of LDO from VBUS to LDO_3V3 | VIN_3V3 = 0 V, VBUS1 ≥ 4 V, 0 ≤ ILOAD ≤ 50mA | 3.15 | 3.3 | 3.45 | V |
| VDO_LDO_3V3 | Drop out voltage of LDO_3V3 from VBUS | ILOAD = 50mA | 250 | 500 | 850 | mV |
| ILDO_3V3_EX | Allowed External Load current on LDO_3V3 pin | 25 | mA | |||
| VLDO_1V8 | Output voltage of LDO_1V8 | 0 ≤ ILOAD ≤ 20mA | 1.75 | 1.8 | 1.85 | V |
| VFWD_DROP | Forward voltage drop across VIN_3V3 to LDO_3V3 switch | ILOAD = 50 mA | 200 | mV | ||
| CLDO_3V3 | Recommended capacitance on LDO_3V3 pin | 5 | 10 | 25 | μF | |
| CLDO_1V8 | Recommended capacitance on LDO_1V8 pin | 2.2 | 4.7 | 6 | μF | |
| SUPERVISORY | ||||||
| UV_LDO3V3 | Undervoltage threshold for LDO_3V3. Locks out 1.8-V LDOs | LDO_3V3 rising | 2.2 | 2.325 | 2.45 | V |
| UVH_LDO3V3 | Undervoltage hysteresis for LDO_3V3 | LDO_3V3 falling | 20 | 80 | 150 | mV |
| UV_PCBL | Undervoltage threshold for PP_CABLE | PP_CABLE rising | 2.5 | 2.625 | 2.75 | V |
| UVH_PCBL | Undervoltage hysteresis for PP_PCABLE | PP_CABLE falling | 20 | 50 | 80 | mV |
| OV_VBUS | Overvoltage threshold for VBUS. This value is a 6-bit programmable threshold | VBUS rising | 5 | 24 | V | |
| OVLSB_VBUS | Overvoltage threshold step for VBUS. This value is the LSB of the programmable threshold | VBUS rising | 328 | mV | ||
| OVH_VBUS | Overvoltage hysteresis for VBUS | VBUS falling, % of OV_VBUS | 1.4 | 1.65 | 1.9 | % |
| UV_VBUS | Undervoltage threshold for VBUS. This value is a 6-bit programmable threshold | VBUS falling | 2.5 | 18.21 | V | |
| UVLSB_VBUS | Undervoltage threshold step for VBUS. This value is the LSB of the programmable threshold | VBUS falling | 249 | mV | ||
| UVH_VBUS | Undervoltage hysteresis for VBUS | VBUS rising, % of UV_VBUS | 0.9 | 1.3 | 1.7 | % |