ZHCSO00A March 2022 – March 2023 TPS629211-Q1
PRODUCTION DATA
For most applications, 4.7-µF nominal is sufficient and is recommended, though a larger value reduces input current ripple further. The input capacitor buffers the input voltage for transient events and also decouples the converter from the supply. A low-ESR multilayer ceramic capacitor (MLCC) is recommended for best filtering and must be placed as close as possible to the VIN and GND pins.
| Type | Nominal Capacitance [µF] | Voltage Rating [V] | Size | Manufacturer |
|---|---|---|---|---|
| CGA5L1X7R1E475K160AC | 4.7 | 25 | 1206(1) | TDK |
| CGA5L1X7R1E106K160AC | 10 | 25 | 1206(1) | TDK |