The TPS629211-Q1 device is a highly efficient, small, and
highly-flexible synchronous step-down DC-DC converter that is easy to use. A
wide input voltage range of 3 V to 10 V supports a wide
variety of inputs like 9-V supply rails,
single-cell or dual-cell Li-Ion,
and 5-V or 3.3-V rails.