ZHCSO00A March 2022 – March 2023 TPS629211-Q1
PRODUCTION DATA
Measured with the device not switching | ||
VOUT = 3.3 V | ||
VOUT = 1.2 V | ||
VOUT = 1.2 V | FSW = 2.5 MHz | IOUT = 0 A |
FPWM |
VOUT = 5.0 V | ||
VOUT = 1.8 V | ||
VOUT = 0.6 V | ||
VOUT = 1.2 V | Fsw = 1.0 MHz | IOUT = 0 A |
FPWM |