ZHCSO00A March 2022 – March 2023 TPS629211-Q1
PRODUCTION DATA
| Reference | Description | Manufacturer |
|---|---|---|
| IC | 10-V, 1-A Step-Down Converter | TPS629211-Q1; Texas Instruments |
| L1 | 2.2-µH inductor | XGL3530-222; Coilcraft |
| C1 | 4.7 µF, 25 V, Ceramic, 1206 | CGA5L1X7R1E475K160AC, TDK |
| C2 | 22 µF, 6.3 V, Ceramic, 0805 |
GCM21BD70J226ME36L, MuRata |
| R1 | Depending on VOUT; see Section 9.2.2.2. | Standard 1% metal film |
| R2 | Depending on VOUT; see Section 9.2.2.2. | Standard 1% metal film |
| R3 | Depending on device setting, see Section 8.3.1. | Standard 1% metal film |