ZHCSO00A March 2022 – March 2023 TPS629211-Q1
PRODUCTION DATA
Device Number | Output Current | Input Voltage | Operating Temperature Range | Switching Frequency | PWM Mode | VO Adjust | Package Options | |
---|---|---|---|---|---|---|---|---|
TPS629203-Q1 | 0 A – 0.3 A | 3 V – 17 V | –40°C to 150°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PWM/PFM or forced PWM | Externally programmable or 18 internal options | DRL | |
TPS629206-Q1 | 0 A – 0.6 A | |||||||
TPS629210-Q1 | 0 A – 1 A | DRL and DYC | ||||||
TPS629211-Q1 | 0 A – 1 A | 3 V – 10 V | –40°C to 150°C | Selectable 1-MHz or 2.5-MHz options | Selectable auto PWM/PFM or forced PWM | Externally programmable or 18 internal options | DRL and DYC |