ZHCSNP9B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
Figure 9-3 Switching Waveform VIN =
5 V, VOUT = 9 V, IOUT = 250 mA, FPWM
Figure 9-5 Load Transient VIN = 5 V,
VOUT = 9 V, IOUT = 50 mA to 250 mA, FPWM
Figure 9-7 Shutdown from EN Waveforms
VIN = 5 V, VOUT = 9 V, IOUT = 250 mA, FPWM
Figure 9-9 Short Circuit Recovery
VIN = 5 V, VOUT = 9 V, IOUT = 0 mA, FPWM
Figure 9-4 Switching Waveform VIN =
5 V, VOUT = 9 V, IOUT = 0 mA, Auto PFM
Figure 9-6 Start-up from EN Waveform
VIN = 5 V, VOUT = 9 V, IOUT = 250 mA, FPWM
Figure 9-8 Short Circuit Protection
VIN = 5 V, VOUT = 9 V, FPWM
Figure 9-10 Hiccup Short Circuit Protection
VIN = 5 V, VOUT = 9 V, FPWM