ZHCSNP9B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
The TPS61379-Q1 uses the fixed frequency peak current mode control. There is an internal adaptive slope compensation to avoid the subharmonic oscillation. With the inductor current information sensed, the small-signal model of the power stage reduces from a two-pole system, created by L and COUT, to a single-pole system, created by ROUT and COUT. The single-pole system is easily used with the loop compensation. Figure 9-2 shows the equivalent small signal elements of a boost converter.
The small signal of power stage is:

where
The single pole of the power stage is:

where
The zero created by the ESR of the output capacitor is:

where
The right-hand plane zero is:

where
Equation 17 shows the equation for feedback resistor network and the error amplifier.

where

where

where