ZHCSNP9B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
An undervoltage lockout (UVLO) circuit stops the operation of the converter when the input voltage drops below the UVLO threshold of 2.04 V (typical). A hysteresis of 160 mV (typical) is added so that the device cannot be enabled again until the input voltage exceeds 2.2 V (typical). This function is implemented to prevent malfunctioning of the device when the input voltage is between 2.04 V and 2.2 V.