ZHCSNP9B March 2021 – October 2021 TPS61379-Q1
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
VIN | 1 | I | IC power supply input |
BST | 2 | I | Power supply for high-side N-MOSFET gate drivers. A capacitor must be connected between this pin and SW pin. |
SW | 3, 4 | PWR | The switching node pin of the converter. It is connected to the drain of the internal low-side FET and the source of the high-side FET. |
MODE/SYNC | 5 | I | Mode selection pin. MODE = high, forced PWM mode. MODE = low or floating, auto PFM mode. This pin can also be used to synchronize the external clock. Refer to Table 8-1 for details. |
VCC | 6 | O | Output of internal regulator. A ceramic capacitor with more than 1 μF must be connected between this pin and GND. |
GND | 7, 8 | PWR | Power ground of the IC. It is connected to the source of the low-side FET. |
VO | 9 | PWR | Output of the isolation FET. Connect load to this pin to achieve input/output isolation. |
OUT | 10 | PWR | Output of the drain of the HS FET. Connect this pin as the output can disable the load disconnect/short protection feature (or short this pin with VO pin). |
PG | 11 | O | Power good indicator, open-drain output |
NC | 12 | I | No connection pin |
FB | 13 | I | Feedback pin. Use a resistor divider to set the desired output voltage. Refer to Section 9.2.2.1 for details. |
COMP | 14 | I | Output of the internal transconductance error amplifier. An external RC network is connected to this pin to optimize the loop stability and response time. |
EN | 15 | I | Enable logic input |
FREQ | 16 | I | Frequency setting pin. Connect a resistor between this pin and GND pin to set the desired frequency. |
Thermal Pad | - | - | The thermal pad must be connected to power ground plane for good power dissipation. |