ZHCS901E May 2012 – September 2021 TPS55340
PRODUCTION DATA
Based on the minimum 4.7-µF ceramic recommended for the TPS55340, a 10-µF X7R input capacitor is used with an additional 0.1 µF placed close to the VIN and GND pins. With an estimated 6-µF capacitance after voltage derating, the input ripple voltage is calculated to be 39.9 mV using Equation 49. The RMS current of the input capacitance is calculated to be 0.177 A with Equation 50.