ZHCSNR7A March 2022 – August 2022 TPS55289
PRODUCTION DATA
There are two ways to set the output voltage: changing the feedback ratio and changing the reference voltage. The TPS55289 has a 11-bit DAC to program the reference voltage from 45 mV to 1.2 V. The TPS55289 can also select an internal feedback resistor divider or an external resistor divider by setting the FB bit in register 04h. When the FB bit is set to 0, the output voltage feedback ratio is set in internal register 04h. When the FB bit is set to 1, the output voltage feedback ratio is set by an external resistor divider.
When using internal output voltage feedback settings, use Equation 8 to calculate the output voltage. There are four feedback ratios programmable by writing the INTFB[1:0] bits of register 04h. With this function, the TPS55289 can limit the maximum output voltage to different values. In addition, the minimum step of the output voltage change is also programmed to 10 mV, 7.5 mV, 5 mV, and 2.5 mV, accordingly.
When using an external output voltage feedback resistor divider as shown in Figure 7-5, use Equation 5 to calculate the output voltage with the reference voltage at the FB/INT pin.

TI recommends using 100 kΩ for the up resistor, RFB_UP. The reference voltage, VREF, at the FB/INT pin is programmable from 45 mV to 1.2 V by writing 11-bit data into registers 00h and 01h.