ZHCSNR7A March 2022 – August 2022 TPS55289
PRODUCTION DATA
By configuring the MODE pin logic status, the TPS55289 selects two different I2C addresses. Table 7-2 shows the I2C target address setting.
MODE Pin | I2C Target Address |
---|---|
Low | 75h |
High | 74h |