ZHCSKY4B November 2018 – December 2020 TPS55288
PRODUCTION DATA
The Table 7-12 summarizes the default settings of the registers in the TPS55288.
| Register Address | Register Name | R/W | Default Values |
|---|---|---|---|
| 00h | VREF_LSB | R/W | 11010010 |
| 01h | VREF_MSB | R/W | 00000000 |
| 02h | IOUT_LIMIT | R/W | 11100100 |
| 03h | VOUT_SR | R/W | 00000001 |
| 04h | VOUT_FS | R/W | 00000011 |
| 05h | CDC | R/W | 11100000 |
| 06h | MODE | R/W | 00100000 |
| 07h | STATUS | R | 00000011 |