ZHCSKY4B November 2018 – December 2020 TPS55288
PRODUCTION DATA
When the input voltage is above the UVLO threshold and the voltage at the EN/UVLO pin is above the enable UVLO threshold, the TPS55288 is ready to accept the command from I2C master device. An I2C master device can configure the internal registers of the TPS55288 before setting the OE bit of the register 06h. Once an I2C master device sets the OE bit to 1, the TPS55288 starts to ramp up the output voltage by ramping an internal reference voltage from 0 V to a voltage set in the internal registers 00h and 01h within typical 4 ms.