ZHCSKY4B November 2018 – December 2020 TPS55288
PRODUCTION DATA
The design parameters are listed in Table 8-1:
PARAMETERS | VALUES |
---|---|
Input voltage | 9 V to 20 V |
Output voltage | 5 V to 20 V |
Output current limit | 5 A |
Output voltage ripple | ±50 mV |
Operating mode at light load | PFM |