ZHCSKY4B November 2018 – December 2020 TPS55288
PRODUCTION DATA
By placing different resistors between the MODE pin and AGND pin, the TPS55288 selects the internal power supply or external power supply for VCC, selects one of two different I2C addresses, and selects the PFM mode or the forced PWM mode in light load conditions. Table 7-2 shows the resistance values for each selection. After the TPS55288 is enabled, an I2C master device can control these three operating modes by writing the corresponding value into the internal registers regardless the resistance settings at the MODE pin. See details in Section 7.6.
| RESISTOR VALUE (kΩ) | VCC SOURCE | I2C SLAVE ADDRESS | OPERATING MODE AT LIGHT LOAD |
|---|---|---|---|
| 0 | Internal | 74h | PWM |
| 6.19 | Internal | 74h | PFM |
| 14.3 | Internal | 75h | PWM |
| 24.9 | Internal | 75h | PFM |
| 51.1 | External | 74h | PWM |
| 75.0 | External | 74h | PFM |
| 105 | External | 75h | PWM |
| Open | External | 75h | PFM |